IESNA:LM-63-2002
[TEST]P976378
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-34-C-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3400LM PACKAGE 80CRI 3000K CURVED REFLECTOR TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 23.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3262.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 23.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
967.0 970.4 967.0 960.3 950.3 936.9 920.2 902.4 881.2 855.6 
828.9 798.8 765.4 729.7 689.6 651.7 609.4 564.8 522.5 479.1 
435.6 395.5 356.5 319.7 287.4 256.2 227.3 199.4 174.9 150.4 
128.1 105.8 86.9 65.7 45.7 24.5 0.0 
967.0 971.5 984.8 1000.4 1017.1 1027.2 1030.5 1029.4 1020.5 1008.2 
988.2 964.8 934.7 899.1 858.9 815.5 768.7 721.9 675.1 628.3 
586.0 547.0 508.0 473.5 440.1 410.0 382.1 354.3 325.3 298.6 
270.7 240.6 210.6 173.8 135.9 81.3 0.0 
967.0 975.9 1018.3 1056.1 1085.1 1107.4 1123.0 1129.7 1128.6 1118.5 
1101.8 1076.2 1046.1 1007.1 963.7 916.9 864.5 812.2 760.9 707.4 
660.6 616.1 572.6 533.6 495.8 460.1 426.7 393.3 361.0 328.7 
296.3 264.0 228.4 182.7 133.7 71.3 0.0 
967.0 994.9 1053.9 1101.8 1140.8 1170.9 1189.8 1201.0 1203.2 1194.3 
1176.5 1148.6 1110.7 1066.2 1014.9 958.1 897.9 835.6 770.9 715.2 
657.3 606.1 557.0 512.5 471.3 434.5 398.8 366.5 334.2 304.1 
272.9 236.2 196.1 153.7 110.3 56.8 0.0 
967.0 994.9 1060.6 1110.7 1154.2 1186.5 1206.5 1217.7 1218.8 1211.0 
1192.1 1163.1 1121.9 1074.0 1017.1 957.0 892.4 827.8 766.5 701.9 
645.0 592.7 543.7 500.2 460.1 423.3 392.2 358.7 329.8 300.8 
270.7 230.6 191.6 151.5 104.7 54.6 0.0 
